IESNA:LM-63-2002
[TEST]P1390052
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4B-830-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.20A 144.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12805.2
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 144.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
47.3 43.3 47.3 55.1 63.0 70.9 78.8 86.7 94.5 106.3 122.1 149.7 200.9 248.1 248.1 244.2 256.0 279.7 350.6 634.2 992.6 1079.2 972.9 823.2 618.4 504.2 445.1 413.6 397.8 370.3 330.9 240.3 94.5 27.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.3 47.3 55.1 63.0 70.9 74.8 82.7 86.7 98.5 106.3 126.0 157.6 193.0 196.9 193.0 189.1 200.9 236.3 382.1 563.3 614.5 571.1 508.1 421.5 374.2 354.5 342.7 334.8 319.0 283.6 220.6 106.3 27.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.3 47.3 51.2 59.1 67.0 70.9 78.8 78.8 86.7 94.5 106.3 114.2 137.9 145.7 141.8 126.0 122.1 126.0 130.0 133.9 149.7 173.3 193.0 224.5 248.1 263.9 275.7 271.8 267.8 236.3 200.9 114.2 27.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.3 47.3 51.2 59.1 63.0 67.0 74.8 74.8 82.7 86.7 98.5 102.4 122.1 126.0 126.0 114.2 110.3 114.2 114.2 118.2 130.0 149.7 165.4 189.1 212.7 224.5 232.4 232.4 236.3 216.6 189.1 114.2 31.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.3 47.3 51.2 55.1 63.0 67.0 70.9 70.9 74.8 78.8 86.7 94.5 106.3 110.3 110.3 102.4 102.4 102.4 102.4 102.4 110.3 122.1 133.9 157.6 173.3 185.1 193.0 193.0 200.9 196.9 177.2 118.2 35.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 43.3 47.3 55.1 59.1 63.0 63.0 63.0 70.9 70.9 78.8 82.7 86.7 90.6 90.6 86.7 90.6 86.7 86.7 86.7 90.6 98.5 106.3 122.1 137.9 141.8 149.7 153.6 169.4 173.3 161.5 118.2 39.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 43.3 47.3 51.2 55.1 59.1 59.1 59.1 63.0 63.0 67.0 70.9 70.9 70.9 74.8 74.8 78.8 74.8 70.9 70.9 70.9 70.9 74.8 86.7 98.5 102.4 106.3 114.2 133.9 153.6 149.7 118.2 43.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 43.3 47.3 51.2 51.2 55.1 55.1 55.1 59.1 59.1 63.0 67.0 67.0 67.0 67.0 67.0 70.9 70.9 67.0 67.0 67.0 67.0 70.9 82.7 94.5 98.5 102.4 110.3 122.1 133.9 130.0 102.4 39.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 43.3 47.3 47.3 51.2 55.1 55.1 55.1 55.1 55.1 59.1 59.1 59.1 59.1 63.0 63.0 63.0 63.0 63.0 63.0 63.0 63.0 67.0 78.8 90.6 94.5 98.5 102.4 110.3 114.2 110.3 86.7 39.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 39.4 43.3 47.3 47.3 51.2 51.2 51.2 51.2 51.2 55.1 55.1 55.1 55.1 55.1 55.1 55.1 59.1 55.1 59.1 59.1 59.1 63.0 70.9 82.7 90.6 94.5 98.5 94.5 90.6 86.7 70.9 35.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 39.4 43.3 43.3 43.3 47.3 47.3 47.3 47.3 47.3 51.2 47.3 47.3 47.3 47.3 47.3 47.3 51.2 51.2 55.1 55.1 55.1 59.1 67.0 78.8 86.7 90.6 90.6 82.7 70.9 67.0 55.1 31.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 39.4 43.3 43.3 43.3 43.3 43.3 43.3 43.3 43.3 47.3 43.3 43.3 43.3 43.3 43.3 43.3 47.3 47.3 51.2 51.2 51.2 55.1 63.0 70.9 74.8 78.8 74.8 67.0 59.1 55.1 43.3 23.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 39.4 39.4 39.4 43.3 43.3 43.3 43.3 43.3 43.3 43.3 43.3 43.3 39.4 39.4 39.4 39.4 43.3 39.4 43.3 47.3 51.2 55.1 59.1 63.0 63.0 63.0 59.1 55.1 47.3 39.4 31.5 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 35.4 39.4 39.4 39.4 39.4 39.4 39.4 39.4 39.4 39.4 39.4 39.4 35.4 35.4 35.4 35.4 35.4 35.4 39.4 39.4 47.3 51.2 55.1 55.1 51.2 51.2 43.3 39.4 31.5 27.6 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 35.4 35.4 35.4 39.4 35.4 35.4 35.4 35.4 35.4 35.4 35.4 35.4 31.5 31.5 31.5 31.5 31.5 27.6 31.5 35.4 43.3 47.3 51.2 47.3 39.4 35.4 27.6 23.6 19.7 11.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 35.4 35.4 35.4 39.4 35.4 35.4 35.4 35.4 31.5 31.5 31.5 31.5 27.6 27.6 27.6 27.6 27.6 27.6 27.6 31.5 35.4 35.4 39.4 35.4 31.5 27.6 19.7 19.7 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 35.4 35.4 35.4 35.4 35.4 31.5 31.5 31.5 31.5 31.5 27.6 27.6 23.6 23.6 23.6 23.6 27.6 27.6 27.6 23.6 27.6 23.6 27.6 23.6 19.7 19.7 15.8 11.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 31.5 31.5 31.5 35.4 31.5 31.5 31.5 31.5 27.6 27.6 23.6 23.6 19.7 19.7 15.8 19.7 23.6 23.6 23.6 19.7 15.8 11.8 11.8 11.8 11.8 7.9 7.9 7.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 31.5 31.5 31.5 31.5 31.5 27.6 27.6 27.6 23.6 23.6 19.7 19.7 15.8 15.8 11.8 15.8 19.7 23.6 19.7 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 31.5 31.5 31.5 31.5 31.5 27.6 27.6 27.6 23.6 19.7 15.8 15.8 11.8 11.8 7.9 11.8 15.8 19.7 15.8 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 31.5 31.5 31.5 31.5 31.5 27.6 27.6 23.6 19.7 19.7 15.8 15.8 11.8 7.9 7.9 7.9 11.8 11.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 31.5 31.5 27.6 27.6 27.6 23.6 23.6 23.6 19.7 15.8 11.8 11.8 7.9 3.9 3.9 3.9 3.9 7.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 31.5 31.5 27.6 27.6 27.6 23.6 23.6 19.7 15.8 11.8 7.9 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 31.5 31.5 27.6 27.6 27.6 23.6 23.6 19.7 15.8 7.9 7.9 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 31.5 31.5 27.6 27.6 27.6 23.6 23.6 15.8 11.8 7.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 27.6 27.6 23.6 23.6 23.6 19.7 19.7 15.8 11.8 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 27.6 27.6 23.6 23.6 23.6 19.7 19.7 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 27.6 27.6 23.6 23.6 23.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 27.6 27.6 23.6 23.6 19.7 19.7 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 27.6 23.6 19.7 19.7 19.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 27.6 23.6 19.7 19.7 15.8 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 27.6 23.6 19.7 19.7 15.8 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 27.6 23.6 19.7 19.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 23.6 19.7 15.8 15.8 11.8 11.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 23.6 19.7 15.8 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 23.6 19.7 15.8 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.6 19.7 15.8 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.6 19.7 15.8 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.6 19.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.6 19.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.6 19.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.6 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.6 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.6 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.6 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 23.6 19.7 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 23.6 19.7 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 23.6 19.7 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.5 23.6 19.7 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 27.6 23.6 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 27.6 23.6 19.7 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.4 27.6 23.6 19.7 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 31.5 27.6 23.6 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 31.5 27.6 23.6 19.7 15.8 7.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.3 35.4 31.5 27.6 19.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.3 35.4 31.5 27.6 23.6 19.7 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 39.4 35.4 31.5 27.6 23.6 15.8 11.8 7.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 43.3 39.4 35.4 31.5 27.6 19.7 15.8 11.8 7.9 3.9 3.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 51.2 43.3 39.4 35.4 31.5 27.6 23.6 19.7 11.8 7.9 7.9 7.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 51.2 47.3 43.3 39.4 35.4 31.5 27.6 23.6 15.8 11.8 7.9 7.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.1 51.2 47.3 43.3 39.4 35.4 31.5 27.6 19.7 15.8 11.8 11.8 7.9 7.9 7.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.1 51.2 47.3 43.3 39.4 39.4 35.4 27.6 23.6 15.8 15.8 11.8 11.8 7.9 7.9 7.9 3.9 3.9 3.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 51.2 47.3 43.3 43.3 39.4 31.5 27.6 19.7 19.7 15.8 15.8 11.8 11.8 11.8 7.9 7.9 7.9 7.9 7.9 7.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 7.9 7.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 51.2 47.3 47.3 43.3 39.4 35.4 27.6 23.6 19.7 15.8 15.8 11.8 11.8 11.8 7.9 7.9 7.9 7.9 7.9 7.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 7.9 7.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 51.2 51.2 47.3 47.3 43.3 39.4 31.5 27.6 23.6 19.7 19.7 15.8 15.8 11.8 11.8 11.8 11.8 11.8 7.9 7.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 59.1 55.1 51.2 51.2 47.3 47.3 39.4 35.4 27.6 23.6 23.6 19.7 15.8 15.8 15.8 11.8 11.8 11.8 11.8 11.8 11.8 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 11.8 11.8 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 59.1 55.1 55.1 51.2 51.2 47.3 43.3 35.4 31.5 27.6 23.6 23.6 19.7 19.7 15.8 15.8 15.8 15.8 15.8 11.8 11.8 7.9 7.9 7.9 7.9 7.9 7.9 7.9 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 59.1 55.1 55.1 51.2 51.2 51.2 43.3 39.4 31.5 27.6 27.6 23.6 19.7 19.7 15.8 15.8 15.8 15.8 15.8 11.8 11.8 7.9 7.9 7.9 7.9 7.9 7.9 7.9 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 59.1 55.1 55.1 51.2 51.2 51.2 47.3 43.3 35.4 31.5 27.6 27.6 23.6 23.6 19.7 19.7 19.7 19.7 15.8 11.8 11.8 7.9 7.9 7.9 7.9 7.9 7.9 7.9 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 59.1 59.1 59.1 55.1 55.1 55.1 47.3 43.3 39.4 31.5 31.5 27.6 23.6 23.6 19.7 19.7 19.7 19.7 19.7 15.8 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 59.1 59.1 59.1 55.1 55.1 55.1 51.2 47.3 39.4 35.4 31.5 31.5 27.6 27.6 23.6 23.6 23.6 23.6 19.7 15.8 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 59.1 59.1 59.1 55.1 55.1 55.1 51.2 47.3 43.3 35.4 31.5 31.5 27.6 27.6 23.6 23.6 23.6 23.6 19.7 15.8 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 59.1 59.1 59.1 55.1 55.1 55.1 51.2 47.3 43.3 35.4 35.4 31.5 31.5 27.6 27.6 27.6 27.6 23.6 23.6 19.7 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 59.1 59.1 59.1 55.1 55.1 55.1 55.1 47.3 43.3 39.4 35.4 35.4 31.5 31.5 27.6 27.6 27.6 27.6 23.6 19.7 19.7 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 55.1 55.1 55.1 55.1 55.1 55.1 47.3 43.3 39.4 39.4 35.4 35.4 31.5 31.5 31.5 31.5 27.6 27.6 23.6 19.7 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 55.1 55.1 55.1 55.1 55.1 55.1 47.3 43.3 39.4 39.4 35.4 35.4 31.5 31.5 31.5 31.5 27.6 27.6 23.6 19.7 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 55.1 55.1 55.1 55.1 55.1 55.1 47.3 43.3 39.4 39.4 35.4 35.4 35.4 35.4 35.4 35.4 31.5 31.5 27.6 23.6 19.7 15.8 15.8 15.8 15.8 15.8 15.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 55.1 55.1 55.1 55.1 51.2 51.2 47.3 43.3 43.3 43.3 39.4 39.4 35.4 35.4 35.4 39.4 39.4 35.4 31.5 27.6 23.6 19.7 19.7 15.8 15.8 19.7 15.8 15.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 55.1 51.2 51.2 51.2 51.2 51.2 47.3 43.3 43.3 43.3 39.4 39.4 39.4 39.4 39.4 39.4 43.3 39.4 31.5 27.6 23.6 19.7 19.7 19.7 19.7 19.7 19.7 15.8 11.8 11.8 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 55.1 51.2 51.2 51.2 47.3 47.3 47.3 43.3 43.3 43.3 39.4 39.4 39.4 39.4 39.4 43.3 47.3 43.3 35.4 31.5 27.6 23.6 23.6 19.7 19.7 23.6 19.7 15.8 11.8 11.8 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 55.1 51.2 51.2 51.2 47.3 47.3 47.3 43.3 43.3 43.3 43.3 43.3 43.3 43.3 43.3 47.3 47.3 47.3 39.4 39.4 39.4 35.4 35.4 31.5 27.6 31.5 27.6 23.6 19.7 15.8 11.8 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 55.1 51.2 51.2 51.2 51.2 47.3 47.3 47.3 47.3 47.3 43.3 43.3 47.3 47.3 47.3 47.3 51.2 47.3 47.3 47.3 51.2 51.2 47.3 39.4 39.4 35.4 31.5 27.6 23.6 19.7 11.8 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.1 55.1 51.2 51.2 51.2 51.2 51.2 47.3 47.3 47.3 47.3 47.3 47.3 47.3 47.3 47.3 47.3 51.2 51.2 51.2 51.2 55.1 63.0 63.0 55.1 51.2 47.3 43.3 39.4 35.4 31.5 19.7 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.1 55.1 51.2 51.2 51.2 51.2 51.2 47.3 47.3 47.3 47.3 47.3 47.3 47.3 51.2 51.2 51.2 51.2 51.2 51.2 55.1 63.0 74.8 74.8 67.0 59.1 55.1 47.3 43.3 39.4 35.4 23.6 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.1 55.1 51.2 51.2 51.2 55.1 51.2 51.2 51.2 51.2 51.2 51.2 51.2 51.2 55.1 55.1 55.1 55.1 55.1 55.1 59.1 67.0 74.8 78.8 74.8 70.9 67.0 63.0 59.1 51.2 47.3 35.4 23.6 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 55.1 55.1 55.1 55.1 55.1 51.2 51.2 55.1 55.1 55.1 55.1 55.1 59.1 59.1 59.1 59.1 63.0 63.0 67.0 70.9 78.8 82.7 82.7 82.7 82.7 74.8 70.9 67.0 63.0 51.2 31.5 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 55.1 55.1 55.1 59.1 55.1 55.1 55.1 55.1 55.1 55.1 55.1 55.1 59.1 59.1 63.0 63.0 67.0 67.0 70.9 70.9 78.8 82.7 90.6 94.5 94.5 90.6 86.7 78.8 74.8 63.0 39.4 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 55.1 55.1 55.1 55.1 59.1 55.1 55.1 55.1 59.1 59.1 59.1 59.1 59.1 63.0 63.0 67.0 67.0 70.9 70.9 74.8 74.8 78.8 86.7 98.5 106.3 106.3 102.4 98.5 90.6 86.7 74.8 47.3 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 59.1 59.1 59.1 59.1 63.0 59.1 59.1 59.1 63.0 63.0 63.0 63.0 67.0 70.9 70.9 74.8 74.8 74.8 74.8 78.8 78.8 82.7 94.5 106.3 110.3 114.2 114.2 114.2 114.2 110.3 90.6 47.3 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 59.1 59.1 59.1 63.0 63.0 63.0 63.0 63.0 67.0 70.9 70.9 70.9 70.9 74.8 78.8 82.7 78.8 78.8 78.8 82.7 82.7 86.7 98.5 110.3 118.2 122.1 122.1 130.0 137.9 130.0 110.3 51.2 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 63.0 63.0 63.0 63.0 67.0 67.0 67.0 67.0 70.9 74.8 74.8 74.8 78.8 82.7 82.7 86.7 86.7 82.7 78.8 82.7 82.7 90.6 106.3 118.2 122.1 126.0 133.9 145.7 157.6 153.6 126.0 51.2 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 63.0 63.0 63.0 67.0 67.0 70.9 70.9 70.9 74.8 78.8 78.8 78.8 82.7 86.7 90.6 94.5 90.6 86.7 82.7 86.7 86.7 94.5 110.3 122.1 126.0 133.9 141.8 161.5 181.2 173.3 141.8 51.2 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 63.0 63.0 67.0 70.9 70.9 74.8 74.8 78.8 82.7 86.7 90.6 94.5 102.4 102.4 102.4 106.3 102.4 102.4 98.5 106.3 118.2 126.0 145.7 157.6 161.5 169.4 173.3 185.1 193.0 177.2 133.9 47.3 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 67.0 67.0 67.0 74.8 74.8 78.8 82.7 86.7 90.6 98.5 102.4 114.2 122.1 118.2 118.2 118.2 114.2 118.2 118.2 126.0 149.7 161.5 181.2 193.0 200.9 204.8 204.8 208.8 204.8 181.2 122.1 47.3 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 67.0 67.0 70.9 74.8 78.8 82.7 86.7 90.6 98.5 106.3 114.2 130.0 137.9 133.9 130.0 126.0 126.0 130.0 133.9 145.7 177.2 193.0 212.7 228.5 236.3 240.3 232.4 228.5 216.6 185.1 114.2 43.3 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 67.0 67.0 70.9 78.8 82.7 86.7 90.6 98.5 106.3 114.2 126.0 145.7 157.6 149.7 141.8 137.9 137.9 145.7 149.7 165.4 208.8 224.5 248.1 263.9 271.8 275.7 263.9 252.1 228.5 189.1 102.4 39.4 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 67.0 70.9 74.8 82.7 86.7 94.5 98.5 110.3 122.1 137.9 165.4 196.9 204.8 200.9 196.9 208.8 263.9 389.9 508.1 582.9 614.5 586.9 468.7 413.6 378.1 358.4 330.9 303.3 263.9 189.1 94.5 39.4 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 67.0 70.9 74.8 82.7 90.6 98.5 106.3 118.2 133.9 157.6 200.9 248.1 252.1 248.1 252.1 279.7 386.0 634.2 862.6 1000.5 1016.2 949.3 689.3 559.3 480.5 437.2 393.9 350.6 295.4 189.1 86.7 35.4 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 67.0 74.8 78.8 86.7 94.5 106.3 118.2 133.9 169.4 236.3 334.8 405.7 441.2 484.5 559.3 728.7 1158.0 1914.3 2761.1 2997.5 2753.3 2257.0 1776.4 1323.5 980.8 728.7 559.3 433.3 342.7 189.1 94.5 35.4 3.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 67.0 74.8 78.8 90.6 98.5 114.2 126.0 149.7 204.8 311.2 468.7 559.3 626.3 716.9 862.6 1177.7 1930.0 3194.4 4659.7 4994.5 4486.3 3564.7 2863.5 2087.6 1481.0 1020.2 724.7 516.0 389.9 185.1 98.5 35.4 3.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 67.0 74.8 82.7 94.5 102.4 122.1 153.6 236.3 389.9 610.5 854.7 1063.5 1252.6 1469.2 1756.7 2355.4 3761.6 5719.2 7377.5 7712.3 7180.5 6286.4 5640.4 4836.9 3911.3 2733.6 1658.3 925.6 500.2 204.8 106.3 39.4 3.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 67.0 74.8 82.7 94.5 106.3 133.9 177.2 326.9 579.0 909.9 1240.7 1567.7 1874.9 2217.6 2650.8 3537.1 5593.2 8244.0 10095.3 10430.1 9870.8 9004.2 8417.3 7586.2 6341.5 4443.0 2591.8 1331.3 606.6 220.6 114.2 39.4 3.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 67.0 74.8 86.7 98.5 110.3 141.8 204.8 413.6 764.1 1209.2 1626.7 2067.9 2501.2 2969.9 3541.0 4714.8 7424.7 10764.9 12813.1 13143.9 12564.9 11726.0 11194.2 10335.5 8767.9 6156.4 3521.3 1741.0 716.9 240.3 122.1 43.3 3.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 67.0 74.8 86.7 98.5 114.2 149.7 228.5 500.2 949.3 1508.6 2012.8 2572.1 3123.5 3718.3 4435.1 5892.5 9256.3 13289.7 15530.9 15861.7 15255.2 14443.8 13971.1 13084.9 11198.1 7865.9 4454.8 2146.7 823.2 256.0 130.0 43.3 3.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 67.0 74.8 86.7 102.4 122.1 165.4 299.4 732.6 1339.2 2020.6 2674.5 3292.9 3927.0 4584.8 5522.3 7519.3 11202.1 15294.5 17323.1 17669.7 17240.3 16799.2 16484.1 15337.9 12761.9 9197.2 5632.6 3170.8 1071.4 319.0 133.9 39.4 3.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.0 67.0 74.8 90.6 102.4 126.0 181.2 370.3 961.1 1725.2 2528.7 3336.2 4013.7 4730.6 5451.4 6609.4 9142.1 13143.9 17295.5 19111.3 19477.6 19225.5 19150.7 18993.1 17590.9 14325.6 10524.6 6810.3 4194.9 1319.5 382.1 137.9 39.4 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 63.0 74.8 90.6 106.3 133.9 193.0 441.2 1189.5 2111.2 3036.9 3997.9 4738.4 5538.0 6321.9 7696.5 10764.9 15089.7 19296.4 20899.5 21289.5 21210.7 21506.1 21502.2 19847.9 15889.3 11855.9 7988.0 5222.9 1567.7 445.1 141.8 35.4 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 63.0 74.8 90.6 106.3 137.9 208.8 512.1 1421.9 2501.2 3548.9 4659.7 5459.2 6341.5 7188.4 8783.6 12391.6 17035.5 21301.3 22691.7 23097.4 23195.9 23861.5 24015.2 22100.9 17453.0 13187.3 9165.7 6247.0 1815.8 508.1 145.7 31.5 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 63.0 74.8 90.6 106.3 141.8 228.5 606.6 1642.5 2875.4 4001.9 5100.8 5963.4 6944.2 7932.8 9772.3 13789.9 19103.4 23231.3 24586.3 24948.7 25271.6 26051.5 25878.2 23424.3 18599.2 14152.3 10343.4 6959.9 2067.9 614.5 157.6 35.4 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.1 63.0 74.8 90.6 110.3 145.7 252.1 701.1 1863.1 3253.5 4450.9 5542.0 6467.6 7546.8 8681.2 10760.9 15188.2 21171.3 25161.4 26476.9 26803.9 27347.4 28241.5 27741.3 24747.8 19745.4 15121.2 11525.1 7676.8 2320.0 720.8 173.3 35.4 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.1 63.0 74.8 90.6 110.3 145.7 271.8 791.7 2083.7 3627.7 4903.9 5983.1 6967.8 8149.5 9425.7 11749.6 16582.6 23239.2 27091.4 28371.5 28655.1 29419.3 30431.5 29600.4 26067.3 20887.7 16086.3 12702.8 8389.7 2568.1 823.2 185.1 39.4 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.1 63.0 74.8 90.6 110.3 149.7 291.5 886.2 2304.2 4001.9 5352.9 6424.3 7472.0 8752.1 10170.1 12738.2 17980.8 25307.1 29021.4 30262.2 30506.4 31495.0 32621.5 31463.5 27390.8 22033.9 17051.3 13880.5 9102.7 2820.2 929.6 196.9 39.4 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.1 63.0 74.8 90.6 110.3 153.6 299.4 953.2 2457.8 4198.8 5522.3 6589.7 7700.4 9020.0 10528.5 13270.0 18737.1 26142.1 29840.7 31164.2 31569.9 32720.0 33740.2 32397.0 28111.6 22553.8 17854.8 14542.2 9339.0 3099.9 1012.3 196.9 39.4 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.1 63.0 74.8 90.6 110.3 157.6 303.3 1020.2 2611.5 4399.7 5687.7 6755.1 7928.9 9291.7 10887.0 13797.8 19493.4 26973.2 30660.0 32070.1 32633.4 33941.1 34858.8 33326.6 28832.4 23069.8 18654.4 15204.0 9579.3 3383.5 1095.0 196.9 39.4 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 51.2 59.1 70.9 90.6 110.3 157.6 311.2 1087.1 2765.1 4596.6 5857.1 6920.6 8157.4 9559.6 11245.4 14329.5 20249.6 27808.3 31475.3 32972.1 33692.9 35166.0 35973.5 34260.1 29549.2 23589.8 19457.9 15865.7 9815.6 3663.1 1173.8 193.0 39.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 51.2 59.1 70.9 90.6 110.3 161.5 315.1 1154.1 2918.7 4793.6 6022.5 7086.0 8385.8 9827.4 11603.8 14857.3 21005.9 28639.4 32294.6 33874.1 34756.4 36387.1 37092.1 35189.7 30270.0 24105.8 20257.5 16527.4 10051.9 3942.8 1256.5 193.0 39.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 51.2 59.1 70.9 90.6 110.3 157.6 311.2 1114.7 2812.3 4612.4 5861.0 6904.8 8114.0 9504.4 11202.1 14254.7 20127.5 27646.8 31361.1 32806.7 33523.5 34949.4 35701.7 33933.2 29238.1 23388.9 19387.0 15771.1 9776.2 3690.7 1260.4 212.7 39.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 51.2 59.1 70.9 90.6 110.3 153.6 303.3 1075.3 2706.0 4431.2 5703.5 6719.7 7842.2 9177.5 10800.3 13648.1 19245.2 26654.2 30427.6 31735.3 32290.7 33507.8 34315.2 32680.6 28206.1 22672.0 18516.5 15014.9 9504.4 3438.6 1264.4 228.5 39.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.1 67.0 86.7 106.3 149.7 299.4 1035.9 2595.7 4246.1 5542.0 6538.5 7570.5 8854.5 10398.6 13045.5 18366.8 25657.7 29494.1 30667.9 31053.9 32070.1 32924.8 31424.1 27174.1 21951.2 17642.1 14254.7 9228.7 3186.5 1264.4 248.1 35.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.1 67.0 86.7 106.3 145.7 291.5 996.5 2489.4 4064.9 5380.5 6353.4 7298.7 8527.6 9996.8 12438.9 17484.5 24665.1 28560.6 29596.5 29821.0 30628.5 31534.4 30167.6 26142.1 21234.3 16771.6 13498.4 8953.0 2934.4 1268.3 263.9 35.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.1 67.0 86.7 106.3 141.8 271.8 894.1 2229.4 3702.5 4959.0 5935.8 6822.1 7925.0 9228.7 11383.3 16027.2 22707.5 26650.2 27761.0 28001.3 28631.5 29450.8 28430.6 24881.7 20174.8 15755.4 12434.9 8279.5 2706.0 1146.2 248.1 35.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.1 67.0 86.7 106.3 137.9 252.1 795.6 1973.4 3340.1 4537.6 5522.3 6345.5 7318.4 8460.6 10331.6 14569.8 20749.9 24739.9 25929.4 26181.5 26634.5 27367.1 26693.6 23617.3 19111.3 14739.2 11371.5 7605.9 2473.6 1020.2 228.5 31.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.1 67.0 82.7 102.4 133.9 232.4 693.2 1713.4 2973.8 4116.1 5104.7 5868.9 6715.7 7692.6 9276.0 13112.4 18792.2 22829.6 24093.9 24357.8 24637.5 25279.5 24952.6 22356.9 18051.7 13722.9 10308.0 6932.4 2245.1 898.1 212.7 31.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.1 67.0 82.7 102.4 130.0 212.7 590.8 1453.4 2611.5 3694.6 4687.2 5392.3 6109.2 6924.5 8220.4 11655.1 16834.6 20919.2 22258.4 22538.1 22640.5 23195.9 23215.6 21092.5 16988.3 12706.7 9244.5 6258.8 2012.8 772.0 193.0 27.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.1 67.0 82.7 98.5 126.0 193.0 500.2 1228.9 2217.6 3174.7 4049.1 4691.2 5360.8 6113.1 7247.5 10197.7 14881.0 19048.3 20588.4 20864.1 20761.7 20958.6 20805.0 18953.7 15294.5 11371.5 8043.1 5262.3 1741.0 657.8 181.2 31.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.1 67.0 78.8 98.5 118.2 177.2 409.6 1004.4 1827.6 2654.8 3407.1 3994.0 4616.3 5305.6 6270.6 8736.4 12927.3 17181.3 18922.2 19194.0 18882.8 18721.3 18390.5 16814.9 13600.8 10036.2 6841.8 4265.8 1469.2 539.6 169.4 35.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.1 63.0 78.8 94.5 114.2 157.6 315.1 779.9 1433.7 2130.9 2769.0 3292.9 3867.9 4494.2 5297.8 7279.0 10973.6 15310.3 17252.2 17520.0 17000.1 16484.1 15979.9 14676.1 11903.2 8700.9 5640.4 3269.2 1193.5 425.4 157.6 39.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.1 63.0 74.8 90.6 106.3 137.9 224.5 555.4 1039.9 1611.0 2127.0 2591.8 3119.6 3682.8 4320.9 5817.7 9020.0 13439.3 15582.1 15846.0 15121.2 14246.8 13565.4 12537.4 10209.5 7365.6 4439.1 2272.7 921.7 307.2 145.7 43.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.1 63.0 74.8 86.7 102.4 130.0 196.9 453.0 835.0 1295.9 1717.3 2083.7 2501.2 2950.2 3474.1 4663.6 7227.8 10918.5 12915.5 13191.2 12470.4 11572.3 10847.6 9890.4 7980.1 5742.8 3493.8 1839.4 799.6 287.5 137.9 39.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.1 63.0 70.9 82.7 98.5 118.2 169.4 350.6 626.3 976.8 1307.7 1579.5 1878.8 2221.5 2627.2 3513.5 5435.6 8397.6 10252.8 10536.4 9819.5 8897.9 8125.8 7243.5 5754.7 4120.0 2552.4 1406.2 673.5 267.8 126.0 39.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.3 51.2 59.1 70.9 78.8 94.5 110.3 141.8 248.1 417.5 657.8 894.1 1071.4 1256.5 1488.9 1776.4 2359.4 3639.5 5872.8 7586.2 7877.7 7168.7 6223.4 5404.1 4596.6 3525.3 2493.3 1607.1 969.0 547.5 248.1 118.2 35.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.3 51.2 59.1 67.0 74.8 90.6 98.5 114.2 145.7 212.7 342.7 484.5 563.3 638.1 756.3 929.6 1205.3 1847.3 3352.0 4919.6 5222.9 4517.9 3548.9 2686.3 1949.7 1295.9 870.5 661.7 535.7 425.4 228.5 106.3 31.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.3 51.2 59.1 67.0 74.8 86.7 94.5 106.3 126.0 165.4 244.2 342.7 405.7 441.2 500.2 590.8 740.5 1098.9 1993.1 2954.1 3151.1 2745.4 2186.1 1650.4 1225.0 870.5 642.0 527.8 453.0 378.1 236.3 102.4 31.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.3 47.3 55.1 63.0 70.9 78.8 86.7 94.5 106.3 122.1 149.7 200.9 248.1 248.1 244.2 256.0 279.7 350.6 634.2 992.6 1079.2 972.9 823.2 618.4 504.2 445.1 413.6 397.8 370.3 330.9 240.3 94.5 27.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
